Skip to main content
LP Banner 2000x1137 SecondaryKV2 NoText

SPS 2026: Register now to get your free ticket

Get free access to the SPS fairground in Nuremberg from 24 – 26 November 2026. Join us live in hall 11 or online.

Why Eigen Engineering Agent?

Eigen Engineering Agent is an industrial AI solution directly connected to TIA Portal that helps engineers to increase engineering efficiency, reduce repetitive workload, and integrate AI-powered automation into your daily engineering tasks.

  • Built on Siemens’ industrial domain knowledge, providing precise, context‑aware guidance by understanding each customer’s unique TIA Portal project.
  • Tailored engineering capabilities from project setup to hardware implementation, automated tests, and code creation - enabling faster, smarter, and consistent engineering across the automation lifecycle.
A professional presenting a business growth chart with an upward trending line on a large screen.

Try now with a free 1-month trial

Ready to get started with the Eigen Engineering Agent? Get your first month free. Get started now.

Key benefits

Do more with the team you already have

Experienced automation engineers are scarce. AI-generated logic, automated testing, and validation help your team deliver more with fewer errors - boosting output without adding headcount.

➔ 2–5x faster execution

Speed that doesn't sacrifice quality

Tightening innovation cycles leave little room for delays. Eigen Engineering Agent removes repetitive coding, scripting, and visualization - so you hit deadlines without cutting corners.

➔ Up to 80% higher solution quality

From repetitive tasks to high-value work

Automation engineers spend too much time on routine work. Eigen Engineering Agent reads your TIA Portal structure and delivers ready-to-use results - freeing your team for high-impact engineering.

➔ Up to 50% higher efficiency

A human figure with a turquoise tech interface linked to multiple box-like structures and a speech bubble, against dark blue.

ECAD integration & compliant project generation

Connect ECAD to TIA Portal and generate complete automation projects in seconds.

Featured capabilities

PLC code development & testing

It supports SCL and LAD generation by creating or adapting code, generating test logic, and fixing compile or syntax errors within seconds, all tailored to your standards. It enables bulk property changes across PLC objects, performs style-guide checks, and provides automatic project documentation. It also helps clarify legacy logic, adds comments, and prepares components for future reuse.

A Siemens Block Summary window lists Interface Parameters, Devices, Function Block (FB), Block Name, Type, and Language.

HMI development & visualization

It brings WinCC Unified HMIs to life by generating and integrating JavaScript for dynamic HMI behavior. It supports smooth migration through the easy transition of classic VB scripts into WinCC Unified, and enables intelligent tag dynamization for fast, consistent setup of dynamic tag behavior.

A computer display shows a software interface with “SIEMENS” visible.

Drive configuration

It enables the configuration of drives, drive components, motors, and encoders, and supports read/write parameter setup for single‑axis drives, including automatic configuration via spreadsheet import or guided prompting.

Two software views side by side; right shows a chart, “Torque Limit Parameters for All S210 Drives,” and SIEMENS wordmark.

Hardware & network configuration

It supports device configuration by enabling fast, consistent hardware setup with automated device handling using a device list, such as spreadsheet‑based bulk imports. In addition, it enables network configuration through a streamlined PROFINET setup with quick and consistent topology configuration.

A computer screen displays a four-box diagram or flowchart, with SIEMENS visible near the top.

Project configuration, knowledge and support

It enables insights into complex or unfamiliar projects by providing an overview of devices and logic in TIA Portal, helping engineers quickly assess structure and flow. It supports translation of PLC and HMI texts within seconds. It also provides technical information, clear explanations, and step-by-step support, accelerating troubleshooting and decision making.

A software interface displays “Manufacturing Line Structure,” “Simulation Control Features,” and “SIEMENS.”

Getting started with Eigen Engineering Agent

Select...

How the offering looks

All details, including pricing and purchase, are available via Marketplace Siemens Digital Exchange (DEX or S-DEX), where the subscription can also be purchased and a 1‑month free trial is available.

Discover how others use Eigen Engineering Agent

A woman with braided hair and a head covering sits at a desk; two monitors show code and chat: “How can I help you today?”

Prism Systems | How generative AI transforms automation engineering

Smarter engineering starts with a single prompt. Generative AI reduces routine workload and empowers automation engineers to work faster, smarter, and more efficiently.

Prism Systems is among the first to explore Eigen Engineering Agent - and they are already experiencing how generative AI can streamline engineering and free teams to focus on what truly matters.

Frequently asked questions

Explore additional resources

Evaluation & Purchase

Article | ARC Review
Online Click Demo | Get a first impression
Documentation | Licensing & how to buy
Documentation | Prerequisites & supported systems

Get Started

Documentation | Installation & configuration
Learning Path | Online learning course
Documentation | Demos & sample prompts

Support & Community

Technical Support | Ask for support
SIOS Forum | Exchange with others