key visual
site identifier
SIEMENS ARROW siemens.com 
country identifier
Home  |   Solutions  |  Products & Services  |  Parts & Support  |  About Us
Site Map  |   Contact Us
[Advanced]

Dewatering Systems

Capabilities
Applications
History
Products
Services
Case Studies
Brochures
News Releases
Contacts
Locations and Directions
Water Technologies > Product and Service Lines > Dewatering Systems > Capabilities

Drying


Our sludge dryers and drying filter presses have demonstrated proven performance in thousands of municipal and industrial applications.  Each offers its own merits as a stand-alone product, while creating additional synergy of cost-reduction and dewatering effectiveness when integrated into turnkey systems.

Belt Dryer
The Siemens Water Technologies belt dryer offers efficient operation in minimal space.  The belt dryer requires a minimal amount of auxiliary systems due to the low operating temperature of the entire system.

Convective Thermal Dryer
The Convective Thermal Dryer (CTD) is a complete Triple Pass biosolids drying system that produces a +92% dry pelletized product that exceeds EPA 40 CFR Part 503 Class “A” regulations. The energy efficient drying system provides the ability to use waste heat and/or digester gas to reduce operating costs. Energy recovery is one of the standard offerings with this innovative system. This is the next step in biosolids handling.

Ecoflash Dryer
The Siemens Thin Layer Dryer (Ecoflash) is designed to allow for heat drying using a thermal transfer fluid (hot oil) or saturated steam.

Indirectly Heated Dryer
The indirectly heated dryer is an efficient heat drying system, designed to minimize the consumption of energy, maximize the reduction of biosolids volume, protect the environment from unwanted emissions, and offer a high degree of system safety and reliability.

J-Mate® Continuous Sludge Dryer
The J-Mate continuous dryer further reduces sludge volume and weight utilizing infrared heat.

J-Mate® Batch Sludge Dryer
The J-Mate batch drying system further dewaters cake solids with low temperature air.

J-Vap® Dewatering and Drying System
The J-Vap performs dewatering and drying in one system using a filter press and vacuum drying.


Contact Us Print

©  Siemens AG 2008 - Water Technologies, Corporate Information | Privacy Policy | Terms of Use | Digital ID