Skip to main content

Why Connection Module IOT?

Connect motors, pumps and drivetrain components to the cloud with the plug-and-play Connection Module IOT. Install and commission in minutes — it automatically measures and transmits raw data, enabling predictive maintenance and performance optimization. Its advanced three-axis vibration, temperature and acoustic sensors provide detailed asset health insights, with IP66 certification ensuring reliability in tough industrial environments.

Quickly set up condition monitoring systems

Set up rapid condition monitoring for your motors, pumps and drivetrain components. Install and commission the plug-and-play CM IOT in minutes. Its sensors measure and transmit raw data automatically; no expertise is needed.

Optimize drivetrain performance with AI

Leverage Drivetrain Analyzer Cloud's AI models to monitor your assets' health and energy efficiency. Optimize drivetrain performance, efficiency and reliability for fleet management and predictive maintenance.

Enhance maintenance and energy efficiency

Improve maintenance and energy efficiency with Connection Module IOT. Increase plant availability and detect energy saving potential. Shift to condition-driven maintenance for sustained operational improvements.

Featured capabilities

Advanced Sensor Stack

Connection Module IOT, equipped with 3-axis vibration, temperature, magnetic field and acoustic sensors, offers exceptional asset monitoring by measuring raw data and calculating KPIs.

A diagram of an advanced sensor stack with various components and connections.

Built for tough environments

Connection Module IOT is IP 66 certified, with an EX certified version on the way, making it suitable for use in hazardous areas.

50fab9d8-86ae-4c7a-b9a9-dd3e4118cd4d - connection-module-iot-certified-no-text-1920x1080

Flexible power supply

Connection Module IOT is powered by replaceable batteries with a life of up to four years, or by a wired 24V power supply depending on the requirements of the application.

A set of icons representing different aspects of a flexible power supply system.

State-of-the-art data transfer

Connection Module IOT allows you to transfer the measured data via MQTT to a local MQTT-Broker. It features dual-band Wi-Fi (2.4 and 5 GHz) and Bluetooth® v5.2 for powerful connectivity and robust security.

An illustration of a data transfer process with a central hub and multiple connected devices.

Leveraging the cloud

Drivetrain Analyzer Cloud utilizes dedicated AI models that leverage Connection Module IOT data to monitor your assets' health and energy efficiently.

A set of cloud icons representing different cloud services and technologies.

Discover how others use Connection Module IOT

Frequently asked questions

Related products

Get started