Deutsch
Site Map | Contact Us
Home  |  Products & Solutions  |  News Center  |  E-Commerce  |  Support
Login | Register
[Advanced]
Products & Solutions
CA 01 - the Offline Mall of Industry Automation and Drive Technologies
CA 01 CD1- Information / Ordering
CA 01 CD2 - project planning
SD-Configurator
Catalog and Online-Ordering System

CA 01 CD2 - project planning: SD-Configurator

SD-Configurator Product Spectrum:
Low voltage motors (energy-saving motors, EEx e- and EEx de-motors) with appropriate documentation and dimension drawings, low voltage inverter of MICROMASTER 4 and SINAMICS G120 and G110 series, and much more.
    
For motor selection
  • 3D-Data available on CD and Intranet
  • Synchronous speed as an additional selection criterion
  • Voltage order code L1Y available
    Non standard winding
  • Easy Document export function
    Export of dimension drawings, wiring diagram and operating instruction e.g.
  • Possibility to take over comments on the data sheet and dimension drawing
  • New Datasheet Design for Motors


For inverters selection

  • New possibility of configuration by application choice
    Product selection from the assumption of application
  • New selection criterion for inverters
  • Enlargement of inverters accessories and options
  • Selectorrestrictions for valid voltage
    Voltage limited to <690V
  • NEW Datasheet Design for Inverters
  • Easy Document export function
    now available: Parameter List


SD-Configurator feature:
Integrated application in CA 01 catalog for Siemens Standard Drives selection (SD-Configurator).

You can order the CA 01 Interactive Catalog either via your Siemens sales contact partner, from a Siemens branch office or using the online order form.
News with regard to the interactive catalogs of Siemens A&D can be found at our News Center. Updates with regard to the functions and contents of the current catalogs can be found in the Download Area. Notes and "recipes" for operating the Catalog can be found in the Information Material.

Print
   

© Siemens AG 2001-2008 - Corporate Information - Privacy Policy - Terms of Use