Modern medicine is inconceivable today without innovative imaging techniques: They enable early and detailed diagnosis of illnesses and can confirm or deny the presence of suspected disease. Imaging systems are now increasingly also being used in therapy. Modern imaging enables forms of therapy which are more gentle on patients and reduce costs. At the same time, they open up treatment options for patients who until now had to live without the prospect of recovery. For example, open surgical procedures can be replaced by minimally invasive surgery. The outcomes of operations can be directly controlled while surgery is still being performed. New types of cancer therapy allow for treatment approaches which are both mild and effective. Powerful software solutions from Imaging & Therapy Systems support the diagnosis and therapy.
The modalities of the Imaging & Therapy Systems cover a broad spectrum of image-based diagnostics and therapy. Every year, imaging systems from Siemens are used in almost a billion examinations around the world. In the field of interventional imaging, Siemens offers an excellent angiography solution based on industrial robotics with the Artis zeego, which can be used in a diverse range of applications in cardiology, neurology or oncology.
With the ARTISTE linear accelerator, Siemens offers a solution for radiotherapy which enables precise and quick treatment. Assisted by the imaging, the treating physician is in a position to adapt the therapy to each patient individually.
With its innovative imaging IT solutions, the Division ensures that the correct information for diagnosis and therapy is always quickly available amidst the continuously growing volume of medical imaging data. As an example, the syngo.via imaging software allows users flexible access anywhere to clinical images and applications. Intelligent tools and features as well as a new and intuitive user interface create significant time savings in daily routines.
Considering imaging and therapy as a whole, Siemens is one of the industry’s pioneers. To continue building on this, Imaging & Therapy Systems is increasing investment in research and development. The goal is to boost the links between imaging and therapy for the benefit of the patient.
Find the office closest to you and contact us.